MK21FX512VLQ12 Product Information|NXP

Features


Kinetis K21: 120MHz Cortex-M4F MCU, 512KB Flash +128KB FlexMem, 128KB RAM, USB, Anti-tamper, 144LQFP

Package


LQFP144: LQFP144, plastic, low profile quad flat package; 144 terminals; 0.5 mm pitch; 20 mm x 20 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
128
Flash (kB)
640
EEPROM (kB)
4
ParameterValue
GPIO
104
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK21FX512VLQ12(935315086557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
1319.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK21FX512VLQ12
(935315086557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK21FX512VLQ12
(935315086557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK21FX512VLQ12
(935315086557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about K21_120

The Kinetis K21 120 MHz MCU family targets cost-sensitive applications requiring low-power functionality.

  • Features hardware encryption and tamper detection
  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Maximizes board space and enhances performance with minimum-length interconnections
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio

Please contact your local NXP representative to download the K21 Security Data sheet and Reference Manual documents (under NDA).

More