MK21FN1M0AVMD12 Product Information|NXP

Buy Options

MK21FN1M0AVMD12

Active

12NC: 935323643557

Details

Quantity

Unit Pricing

1 - 25$10.82
26 - 98$9.98
99 - 99$9.15
100+$9.15

Order

$10.82 USD
In Stock:950
Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
120
SRAM (kB)
128
Flash (kB)
1024
UART
6
SPI
3
I2C
3
USB Controllers
1
ParameterValue
CAN
1
GPIO
95
ADC (16 bit)
2
16-bit PWM
12
Security
CA, CRC, RNG, TD
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK21FN1M0AVMD12(935323643557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
441.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK21FN1M0AVMD12
(935323643557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MK21FN1M0AVMD12
(935323643557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK21FN1M0AVMD12
(935323643557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK21FN1M0AVMD12
(935323643557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K21_120

The Kinetis K21 120 MHz MCU family targets cost-sensitive applications requiring low-power functionality.

  • Features hardware encryption and tamper detection
  • Includes a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements
  • Maximizes board space and enhances performance with minimum-length interconnections
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio

Please contact your local NXP representative to download the K21 Security Data sheet and Reference Manual documents (under NDA).

More