MK20DX256VLK10 Product Information|NXP

Features


Kinetis® K20-100 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core

Package


LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body

Buy Options

Operating Features

ParameterValue
Core Type
Arm Cortex-M4
Operating Frequency [Max] (MHz)
100
SRAM (kB)
64
Flash (kB)
512
EEPROM (kB)
0.004
UART
4
SPI
2
I2C
2
USB Controllers
1
ParameterValue
CAN
2
GPIO
52
ADC (16 bit)
2
16-bit PWM
12
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK20DX256VLK10(935324541557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.0
MK20DX256VLK10R(935324541528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK20DX256VLK10
(935324541557)
No
3
260
40
MK20DX256VLK10R
(935324541528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK20DX256VLK10
(935324541557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MK20DX256VLK10R
(935324541528)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK20DX256VLK10
(935324541557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MK20DX256VLK10R
(935324541528)
MK20DX256VLK10
(935324541557)
2022-10-052023-01-03202209021F01C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME
MK20DX256VLK10R
(935324541528)
MK20DX256VLK10
(935324541557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK20DX256VLK10R
(935324541528)
MK20DX256VLK10
(935324541557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK20DX256VLK10
(935324541557)
2017-10-212017-10-22201709022IKinetis K10 K20 K30 K40 K50 K51 80 LQFP 100 MHz Data Sheets
MK20DX256VLK10R
(935324541528)

More about K20_100

The Kinetis® K20 100 MHz MCU family offers a scalable portfolio with various levels of integration, featuring a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements.

  • Maximizes board space and enhances performance with minimum-length interconnections
  • Enables miniaturization of existing applications
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio
More