MK20DN512ZVLK10 Product Information|NXP

Features


Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 80-LQFP

Package


LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body

Buy Options

MK20DN512ZVLK10

NRND

12NC: 935314653557

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Kinetis K20: 100MHz Cortex-M4 Performance MCU, 512KB Flash, 128KB SRAM, Full-Speed USB, 80-LQFP
ParameterValue
Number of pins
80
Package Style
LQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MK20DN512ZVLK10(935314653557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MK20DN512ZVLK10
(935314653557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
MK20DN512ZVLK10
(935314653557)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK20DN512ZVLK10
(935314653557)
2022-10-052023-01-03202209021F01C90TFS LQFP80 Assembly Site Expansion from ASE-CL to TFME
MK20DN512ZVLK10
(935314653557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MK20DN512ZVLK10
(935314653557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about K20_100

The Kinetis® K20 100 MHz MCU family offers a scalable portfolio with various levels of integration, featuring a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements.

  • Maximizes board space and enhances performance with minimum-length interconnections
  • Enables miniaturization of existing applications
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio
More