MK20DN512ZCAB10 Product Information|NXP

Features


Kinetis® K20-100 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core

Buy Options

MK20DN512ZCAB10R

Active

12NC: 935321918051

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
Arm Cortex-M0
Operating Frequency [Max] (MHz)
100
Flash (kB)
512
I2C
2
USB Controllers
1
CAN
2
GPIO
79
ParameterValue
ADC (16 bit)
2
16-bit PWM
1
Security
CRC
Supply Voltage [min] (V)
1.71
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
KK20DN512ZCAB10R(935321917022)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
400.0
MK20DN512ZCAB10R(935321918051)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
400.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
KK20DN512ZCAB10R
(935321917022)
No
1
260
40
MK20DN512ZCAB10R
(935321918051)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)FootprintCapture Symbol
KK20DN512ZCAB10R
(935321917022)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)
MK20DN512ZCAB10R
(935321918051)
854231
3A991A2
 PDF | Cadence Allegro(dra) PDF | Orcad Capture 16.3(olb)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MK20DN512ZCAB10R
(935321918051)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
KK20DN512ZCAB10R
(935321917022)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
KK20DN512ZCAB10R
(935321917022)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MK20DN512ZCAB10R
(935321918051)

More about K20_100

The Kinetis® K20 100 MHz MCU family offers a scalable portfolio with various levels of integration, featuring a rich suite of analog, communication, timing and control peripherals to accommodate a wide range of requirements.

  • Maximizes board space and enhances performance with minimum-length interconnections
  • Enables miniaturization of existing applications
  • Provides performance efficiency with low power
  • Delivers significant BOM savings through smart on-chip integration
  • Shares the comprehensive enablement and scalability of the Kinetis portfolio