MIMXRT685SFAWB Product Information|NXP

Buy Options

MIMXRT685SFAWBR

Active

12NC: 935405912019

Details

Quantity

Unit Pricing

1 - 25$6.14
26 - 99$5.66
100+$5.19

Order

$6.14 USD
In Stock:5,715
Order from distributors

Operating Features

ParameterValue
Core: Number of cores (SPEC)
2
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
300
SRAM (kB)
4608
External Memory Supported
FlexSPI, NOR FLASH
FlexComm (UART/I2C/SPI/I2S)
7
ParameterValue
USB Controllers
1
Security
AES-D, CA, CRC, HAB, SNVS, TRNG
PWM
5
ADC [Number, bits]
1 x 12
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-20 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT685SFAWBR(935405912019)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
17.98644393

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT685SFAWBR
(935405912019)
No
1
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT685SFAWBR
(935405912019)
854231
5A992C
G179345

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT685SFAWBR
(935405912019)
2024-12-202024-12-21202411016Ii.MX RT600 Errata Update

More about i.MX-RT600

i.MX RT600 Crossover MCUs are dual-core devices featuring an Arm® Cortex®-M33 and Cadence® Xtensa® HiFi4 Audio DSP CPU designed for audio, voice and consumer IoT applications.

The i.MX RT600 Arm® Cortex®-M33 operates at up to 300 MHz and includes two coprocessors providing enhanced performance. The HiFi4 can operate up to 600 MHz. The family offers a rich set of peripherals, embedded security and very low power consumption. The device has up to 4.5 MB SRAM and a FlexSPI with two ports and 32 KB cache.

The i.MX RT600 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.

More