Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP80: LQFP80, plastic, low profile quad flat package; 80 terminals; 0.5 mm pitch; 12 mm x 12 mm x 1.6 mm body
12NC: 935389373557
Details
Quantity
Unit Pricing
1 - 25 | $2.13 |
26 - 99 | $1.97 |
100+ | $1.80 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935389373528
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | 1 x Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 500 |
SRAM (kB) | 128 |
Serial Communication | 2 x I²C, 2 x SPI, 4 x UART |
USB Controllers | 1 |
Parameter | Value |
---|---|
Security | AES-D, CA, CRC, FAC, HAB, SJC, SNVS, TRNG |
PWM [Number, bits] | 4 x 16 |
ADC [Number, bits] | 1 x 12 |
Supply Voltage [Min to Max] (V) | 3 to 3.6 |
PWM | 4 |
Junction Temperature (Min to Max) (℃) | 0 to 95 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMXRT1011DAE5A(935389373557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 491.0 | |
MIMXRT1011DAE5AR(935389373528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 491.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1011DAE5A (935389373557) | No | 3 | 260 | 40 | |||
MIMXRT1011DAE5AR (935389373528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1011DAE5A (935389373557) | 854231 | 5A992C | |
MIMXRT1011DAE5AR (935389373528) | 854231 | 5A992C | G178470 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1011DAE5A (935389373557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMXRT1011DAE5AR (935389373528) | ||||
MIMXRT1011DAE5A (935389373557) | 2021-12-22 | 2021-12-23 | 202111017I | i.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates |
MIMXRT1011DAE5AR (935389373528) | ||||
MIMXRT1011DAE5A (935389373557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
i.MX RT1010 Crossover MCUs are based on the Arm® Cortex®-M7 core for real-time performance and high integration for Industrial and IoT applications.
The i.MX RT1010 Arm® Cortex®-M7 operates at up to 500 MHz with 128 KB on-chip RAM that can be configured as Tightly-Coupled Memory or general-purpose. The family offers various memory interfaces and a wide range of connectivity interfaces including UART, SPI, I²C, and USB. 80 LQFP packages included for low-cost PCB designs.
The i.MX RT1010 family is supported by the MCUXpresso ecosystem, which includes an SDK, a choice of IDEs and secure provisioning and configuration tools to enable rapid development.