MIMX8QP5CVUFFAB Product Information|NXP

Features


i.MX 8 Family – Arm® Cortex®-A53, Cortex-A72, Virtualization, Vision, 3D Graphics, 4K Video

Package


BGA1313: BGA1313, ball grid array package, 1313 terminals, 0.75 mm pitch, 29 mm x 29 mm x 2.37 mm body

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A72, 2 x Arm Cortex-M4F, 4 x Arm Cortex-A53
Operating Frequency [Max] (MHz)
264, 1100, 1300
L2 Cache (Max) (KB)
1024
External Memory Supported
NAND FLASH, OctalSPI, QSPI, SATA, SD3.0/eMMC5.1
GPU 2D / GPU 3D
2x GC7000Lite XSVX
HW Video Encoder / Decoder
HD1080p60 H.265, HD4Kp30 H.265
Video/Display features
MIPI-DSI
Ethernet Type
1G, AVB
Audio Specific Modules
ASRC, ESAI, HiFi 4 DSP, SAI
USB Controllers
3
ParameterValue
Serial Communication
19 x I²C, 4 x SPI, 8 x UART
SRAM (kB)
256
CAN
3
PCIe
2 x PCIe 3.0
Camera Interfaces
2 x MIPI-CSI
Security
CAAM, HAB, SHE, SJC, SNVS, Secure RAM, TRNG, TZ
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105
Ethernet
1 x 1G, 1 x AVB

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMX8QP5CVUFFAB(935385039557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
6.0124

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMX8QP5CVUFFAB
(935385039557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMX8QP5CVUFFAB
(935385039557)
854231
5A992
G175858

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMX8QP5CVUFFAB
(935385039557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMX8QP5CVUFFAB
(935385039557)
2024-08-102024-08-11202407022Ii.MX 8 1N94W Errata Rev. 6
MIMX8QP5CVUFFAB
(935385039557)
2023-03-042023-03-05202302031Ii.MX 8 QuadMax/QuadPlus Industrial Datasheet Rev2
MIMX8QP5CVUFFAB
(935385039557)
2022-12-222022-12-23202212007Ii.MX 8 Errata Rev 4 1N94W
MIMX8QP5CVUFFAB
(935385039557)
2022-05-182022-05-19202205013Ii.MX 8 QuadMax/QuadPlus Industrial Datasheet Rev1
MIMX8QP5CVUFFAB
(935385039557)
2021-01-102021-01-11202012002Ii.MX 8 QuadMax/QuadPlus Automotive Datasheet Rev1
MIMX8QP5CVUFFAB
(935385039557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX8

  • Fast multi-OS platform deployment via advanced full-chip hardware virtualization and domain protection
  • Deploy rich, fully-independent graphics content across 4x HD screens or 1x 4K screen
  • Incorporate Vision and Speech Recognition interactivity via a powerful vision pipeline and audio processing subsystem
  • Rapidly deploy multiple products by utilizing pin and power compatible packages and software friendly copy-exact IP blocks
  • Android, Linux®, FreeRTOS, QNX, Green Hills®, Dornerworks XEN
  • Automotive AEC-Q100 Grade 3 (-40° to 125° C Tj), Industrial (-40° to 105° C Tj)
  • Fully supported on NXP’s 10 and 15-year Longevity Program

i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.

For additional information and sample availability, contact NXP Support.

More