Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
i.MX 8 Family – Arm® Cortex®-A53, Cortex-A72, Virtualization, Vision, 3D Graphics, 4K Video
BGA1313: BGA1313, ball grid array package, 1313 terminals, 0.75 mm pitch, 29 mm x 29 mm x 2.37 mm body
12NC: 935461219557
Details
Parameter | Value |
---|---|
Core Type | 2 x Arm Cortex-A72, 2 x Arm Cortex-M4F, 4 x Arm Cortex-A53 |
Operating Frequency [Max] (MHz) | 264, 1200, 1300 |
L2 Cache (Max) (KB) | 1024 |
External Memory Supported | NAND FLASH, OctalSPI, QSPI, SATA, SD3.0/eMMC5.1 |
GPU 2D / GPU 3D | 2x GC7000 XSVX |
HW Video Encoder / Decoder | HD1080p60 H.265, HD4Kp30 H.265 |
Video/Display features | MIPI-DSI |
Ethernet Type | 1G, AVB |
Audio Specific Modules | ASRC, ESAI, HiFi 4 DSP, SAI |
USB Controllers | 3 |
Parameter | Value |
---|---|
Serial Communication | 19 x I²C, 4 x SPI, 8 x UART |
SRAM (kB) | 256 |
CAN | 3 |
PCIe | 2 x PCIe 3.0 |
Camera Interfaces | 2 x MIPI-CSI |
Security | CAAM, HAB, SHE, SJC, SNVS, Secure RAM, TRNG, TZ |
Junction Temperature (Min) (℃) | -40 |
Junction Temperature (Max) (℃) | 125 |
Ethernet | 1 x 1G, 1 x AVB |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MIMX8QM6AVUFEAB(935461219557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 5435.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMX8QM6AVUFEAB (935461219557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MIMX8QM6AVUFEAB (935461219557) | 854231 | 5A992C |
i.MX 8 applications processors are part of NXP's EdgeVerse™ edge computing platform.
For additional information and sample availability, contact NXP Support.