MCXA154VLL Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
Flash (kB)
256
SRAM (kB)
64
Serial Communication [Low Power]
2 x LPSPI, 4 x LPI²C, 5 x LPUART
USB Controllers
1
Security
CRC
Timers [Number, bits]
5 x 32
ParameterValue
LPTimer
1
PWM [Number, bits]
2 x 16
ADC [Number, bits]
2 x 16
DAC [Number, bits]
1 x 12
GPIOs
81
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXA154VLL(935459832557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXA154VLL
(935459832557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCXA154VLL
(935459832557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCXA154VLL
(935459832557)
2025-04-202025-04-21202411028IMCXA156 A155 A154 A146 A145 A144 Data Sheet Update to Rev7 and Reference Manual Update to Rev7
MCXA154VLL
(935459832557)
2025-04-162025-07-15202503014F01MCX A156 A155 A154 A146 A145 A144 Wire and Molding Compound Change on LQFP100 Package

More about MCX-A13X-A14X-A15X

MCX A13x, A14x, A15x microcontrollers featuring an Arm® Cortex®-M33 core operate at up to 96MHz with high levels of integration and analog. They address a wide range of applications with scalable device options. The low-power and intelligent peripherals include timers that generate three complementary PWM pairs with deadband insertion, 4Msps 16b ADC with hardware windowing and averaging features. The innovative power architecture is designed to support high utilization of I/Os and power efficiency with a simple supply circuit in a smaller footprint.

The devices are supported by the MCUXpresso Developer Experience to accelerate embedded system development.