MCXA153VFM Product Information|NXP

Buy Options

MCXA153VFM

Active

12NC: 935460554557

Details

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-M33
Operating Frequency [Max] (MHz)
96
Flash (kB)
128
SRAM (kB)
32
Serial Communication [Low Power]
1 x LPI²C, 2 x LPSPI, 5 x LPUART
USB Controllers
1
Security
CRC
ParameterValue
Timers [Number, bits]
3 x 32
LPTimer
1
PWM [Number, bits]
1 x 16
ADC [Number, bits]
1 x 16
GPIOs
26
Supply Voltage [Min to Max] (V)
1.71 to 3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MCXA153VFM(935460554557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
62.738

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCXA153VFM
(935460554557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCXA153VFM
(935460554557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCXA153VFM
(935460554557)
2024-09-162024-09-17202408015IMCXA153 A152 A143 A142 A133 A132 Data Sheet Update to Rev4 and Reference Manual Update to Rev6

More about MCX-A13X-A14X-A15X

MCX A13x, A14x, A15x microcontrollers featuring an Arm® Cortex®-M33 core operate at up to 96MHz with high levels of integration and analog. They address a wide range of applications with scalable device options. The low-power and intelligent peripherals include timers that generate three complementary PWM pairs with deadband insertion, 4Msps 16b ADC with hardware windowing and averaging features. The innovative power architecture is designed to support high utilization of I/Os and power efficiency with a simple supply circuit in a smaller footprint.

The devices are supported by the MCUXpresso Developer Experience to accelerate embedded system development.