SOT617-29: H-PQFN32 | NXP Semiconductors

SOT617-29: H-PQFN32


Overview

H-PQFN32, thermal enhanced - plastic quad flat non-lead, 32 terminals, no leads; 0.5 mm pitch, 5 mm x 5 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
H-PQFN32 surface mount quad H-PQFN 5 x 5 x 0.9 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA02110D
Part Description Quick access