Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MCX A13x, 14x, 15x MCUs with Arm® Cortex® M33, Scalable Device Options, Low Power and Intelligent Peripherals
HVQFN48: HVQFN48, thermal enhanced very thin quad flat package; no leads; 48 terminals; 0.5 mm pitch, 7 mm x 7 mm x 0.85 mm body
12NC: 935464003557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 96 |
Flash (kB) | 128 |
SRAM (kB) | 32 |
Serial Communication [Low Power] | 1 x LPI²C, 2 x LPSPI, 5 x LPUART |
Security | CRC |
Timers [Number, bits] | 3 x 32 |
Parameter | Value |
---|---|
LPTimer | 1 |
PWM [Number, bits] | 1 x 16 |
ADC [Number, bits] | 1 x 16 |
GPIOs | 44 |
Supply Voltage [Min to Max] (V) | 1.71 to 3.6 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
MCXA133VFT(935464003557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 200.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCXA133VFT (935464003557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCXA133VFT (935464003557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCXA133VFT (935464003557) | 2024-09-16 | 2024-09-17 | 202408015I | MCXA153 A152 A143 A142 A133 A132 Data Sheet Update to Rev4 and Reference Manual Update to Rev6 |
MCX A13x, A14x, A15x microcontrollers featuring an Arm® Cortex®-M33 core operate at up to 96MHz with high levels of integration and analog. They address a wide range of applications with scalable device options. The low-power and intelligent peripherals include timers that generate three complementary PWM pairs with deadband insertion, 4Msps 16b ADC with hardware windowing and averaging features. The innovative power architecture is designed to support high utilization of I/Os and power efficiency with a simple supply circuit in a smaller footprint.
The devices are supported by the MCUXpresso Developer Experience to accelerate embedded system development.