Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO28: SO28, plastic, small outline package; 28 terminals; 1.27 mm pitch; 7.5 mm x 17.93 mm x 2.35 mm body
12NC: 935314544574
Details
Order
12NC: 935314544518
Details
Order
Parameter | Value |
---|---|
Package Style | SO |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCR908JL3ECDWE(935314544574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 | |
MCR908JL3ECDWER(935314544518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 756.25 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCR908JL3ECDWE (935314544574) | No | 3 | 260 | 40 | |||
MCR908JL3ECDWER (935314544518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCR908JL3ECDWE (935314544574) | 854231 | EAR99 |
MCR908JL3ECDWER (935314544518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCR908JL3ECDWE (935314544574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCR908JL3ECDWER (935314544518) | ||||
MCR908JL3ECDWE (935314544574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCR908JL3ECDWER (935314544518) | ||||
MCR908JL3ECDWE (935314544574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The HC08JK and HC08JL Families are members of the low cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is based on the customer-specified integrated circuit (CSIC) design strategy. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and available with a variety of modules, memory sizes and types, and package types.