Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DIP20: DIP20, plastic, dual in-line package; 20 terminals; 2.54 mm pitch; 7.28 mm x 24.69 mm x 5.08 mm body
12NC: 935325306174
Details
Order
Parameter | Value |
---|---|
Package Style | DIP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCR908JK3ECPE(935325306174) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1402.55 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MCR908JK3ECPE (935325306174) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCR908JK3ECPE (935325306174) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCR908JK3ECPE (935325306174) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The HC08JK and HC08JL Families are members of the low cost, high-performance M68HC08 Family of 8-bit microcontroller units (MCUs). The M68HC08 Family is based on the customer-specified integrated circuit (CSIC) design strategy. All MCUs in the family use the enhanced M68HC08 central processor unit (CPU08) and available with a variety of modules, memory sizes and types, and package types.