Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TFBGA432: TFBGA432, plastic, thin fine-pitch ball grid array; 432 balls; 0.5 mm pitch; 13 mm x 13 mm x 1.1 mm body
12NC: 935321922557
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-A9 |
Operating Frequency [Max] (MHz) | 1000 |
External Memory Supported | DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM |
Video/Display features | E-paper display, PCP |
L2 Cache (Max) (KB) | 256 |
SRAM (kB) | 128 |
SPI | 4 |
Parameter | Value |
---|---|
I2C | 3 |
UART | 5 |
USB Controllers | 3 |
Junction Temperature (Min) (℃) | 0 |
Junction Temperature (Max) (℃) | 95 |
Audio Specific Modules | SPDIF |
GPU 2D / GPU 3D | -, -, - |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX6L7DVN10AB(935321922557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 587.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX6L7DVN10AB (935321922557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCIMX6L7DVN10AB (935321922557) | 854231 | 5A992C |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
MCIMX6L7DVN10AB (935321922557) | - | MCIMX6L7DVN10AC (935360497557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX6L7DVN10AB (935321922557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX6L7DVN10AB (935321922557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX6L7DVN10AB (935321922557) | 2019-07-14 | 2019-07-15 | 201805041IU01 | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6L7DVN10AB (935321922557) | 2019-05-08 | 2019-05-09 | 201805041I | iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates |
MCIMX6L7DVN10AB (935321922557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX6L7DVN10AB (935321922557) | 2017-10-19 | 2017-10-20 | 201709007I | i.MX 6SoloLite Silicon Revision |
MCIMX6L7DVN10AB (935321922557) | 2017-10-04 | 2017-10-05 | 201709030I | i.MX6 Reference Manual Updates |
The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6SoloLite processor features:
The i.MX 6SoloLite is supported by companion NXP power management ICs (PMIC) MMPF0100, MMPF0200, PF3000 and PF3001.
i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.