MCIMX6L2EVN10AC Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-A9
Operating Frequency [Max] (MHz)
1000
External Memory Supported
DDR3 SDRAM, DDR3L SDRAM, LPDDR2 DRAM
Video/Display features
PCP
L2 Cache (Max) (KB)
256
SRAM (kB)
128
ParameterValue
SPI
4
I2C
3
UART
5
USB Controllers
3
Junction Temperature (Min) (℃)
-40
Junction Temperature (Max) (℃)
105
Audio Specific Modules
SPDIF

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX6L2EVN10AC(935360494557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
587.9
MCIMX6L2EVN10ACR(935360494518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
587.9

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX6L2EVN10AC
(935360494557)
No
3
260
40
MCIMX6L2EVN10ACR
(935360494518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCIMX6L2EVN10AC
(935360494557)
854231
5A992C
MCIMX6L2EVN10ACR
(935360494518)
854231
5A992C

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX6L2EVN10AC
(935360494557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX6L2EVN10ACR
(935360494518)
MCIMX6L2EVN10AC
(935360494557)
2019-07-142019-07-15201805041IU01iMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6L2EVN10ACR
(935360494518)
MCIMX6L2EVN10AC
(935360494557)
2019-05-082019-05-09201805041IiMX6DQ+ iMX6DQ iMX6SDL iMX6SL iMX6SX Reference Manual Updates
MCIMX6L2EVN10ACR
(935360494518)
MCIMX6L2EVN10AC
(935360494557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX6L2EVN10ACR
(935360494518)

More about i.MX6SL

The i.MX 6 series of applications processors combines scalable platforms with broad levels of integration and power-efficient processing capabilities particularly suited to multimedia applications. The i.MX 6SoloLite processor features:

  • Enhanced capabilities of high-tier portable applications by fulfilling MIPS needs of operations systems and games
  • Multilevel memory system
  • Smart speed technology that enables the designer to deliver a feature-rich product, requiring levels of power far lower than industry expectations
  • Dynamic voltage and frequency scaling
  • Powerful graphics acceleration
  • Interface flexibility
  • Integrated power management throughout the device
  • Advanced hardware-enabled security

The i.MX 6SoloLite is supported by companion NXP power management ICs (PMIC) MMPF0100, MMPF0200, PF3000 and PF3001.

i.MX 6 applications processors are part of NXP's EdgeVerse™ edge computing platform.

More