MCIMX536AVV8C Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A8
Operating Frequency [Max] (MHz)
800
L2 Cache (Max) (KB)
256
ParameterValue
Serial Communication
1 x I²C, 3 x SPI, 5 x UART
CAN
1
Ethernet
1 x 10/100 BaseT

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX536AVV8C(935311447557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2136.1
MCIMX536AVV8CR2(935311447518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2136.1

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX536AVV8C
(935311447557)
No
3
260
40
MCIMX536AVV8CR2
(935311447518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX536AVV8C
(935311447557)
854231
5A992C
G166378
MCIMX536AVV8CR2
(935311447518)
854231
5A992C
G166378

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX536AVV8C
(935311447557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX536AVV8CR2
(935311447518)
MCIMX536AVV8C
(935311447557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX536AVV8CR2
(935311447518)
MCIMX536AVV8C
(935311447557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCIMX536AVV8CR2
(935311447518)

More about i.MX534

The i.MX534 applications processor offers advanced performance, connectivity and graphical user interface functionality necessary to drive next generation automotive instrument cluster and navigation systems. The i.MX534 processor is ideal for applications that require high performance user interfaces with 2D and 3D graphics, single or dual high resolution displays, and a high level of system integration. Building on the success of the i.MX535 in the consumer market, the automotive family of i.MX53 processors will bring advanced consumer electronics user experiences and device connectivity into the vehicles of the future. Currently sampling to high volume customers.

The i.MX534 is supported by a companion NXP® power management IC (PMIC), MC34709.