Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA529: LFBGA529, plastic, low profile fine-pitch ball grid array; 529 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.12 mm body
12NC: 935324332557
Details
Order
12NC: 935324332518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A8 |
Operating Frequency [Max] (MHz) | 600 |
L2 Cache (Max) (KB) | 256 |
Parameter | Value |
---|---|
Serial Communication | 2 x I²C, 2 x SPI, 3 x UART |
Ethernet | 1 x MAC (FEC) 10/100 Ethernet |
PWM [Number, bits] | 1 x 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX512CJM6C(935324332557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1016.0 | |
MCIMX512CJM6CR2(935324332518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 1016.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX512CJM6C (935324332557) | No | 3 | 260 | 40 | |||
MCIMX512CJM6CR2 (935324332518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX512CJM6C (935324332557) | 854231 | 5A992C | G168430 |
MCIMX512CJM6CR2 (935324332518) | 854231 | 5A992C | G168430 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX512CJM6C (935324332557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX512CJM6CR2 (935324332518) | ||||
MCIMX512CJM6C (935324332557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX512CJM6CR2 (935324332518) | ||||
MCIMX512CJM6C (935324332557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX512CJM6CR2 (935324332518) |
The i.MX512 multimedia applications processor offers high performance processing optimized with the lowest power consumption for HMI, printers, medical devices and eBooks. It features Our advanced and power-efficient implementation of the Arm® Cortex®-A8 core, which operates at speeds up to 800 MHz. Extended temperature is available for industrial focused devices running at up to 600 MHZ.
The i.MX512 is supported by companion NXP® power management ICs (PMIC), MC13892, MC34704, MC34709 and MMPF0100.
For consumer and industrial i.MX51 versions, i.MX515 samples are orderable.