Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA416: LFBGA416, plastic, low profile fine-pitch ball grid array; 416 balls; 0.5 mm pitch; 13 mm x 13 mm x 1.52 mm body
12NC: 935317367557
Details
Order
12NC: 935317367518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A8 |
Operating Frequency [Max] (MHz) | 800 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
Serial Communication | 3 x I²C, 5 x UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX508CVK8B(935317367557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 579.7 | |
MCIMX508CVK8BR2(935317367518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 579.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX508CVK8B (935317367557) | No | 3 | 260 | 40 | |||
MCIMX508CVK8BR2 (935317367518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX508CVK8B (935317367557) | 854231 | 5A992C | G168431 |
MCIMX508CVK8BR2 (935317367518) | 854231 | 5A992C | G168431 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX508CVK8B (935317367557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX508CVK8BR2 (935317367518) | ||||
MCIMX508CVK8B (935317367557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX508CVK8BR2 (935317367518) |
The i.MX508 processor is the first system-on-chip (SoC) designed specifically for eReaders that incorporates a high performance 800MHz Arm® Cortex®-A8 processor and an integrated hardware Electronic Paper Display (EPD) Controller certified by E Ink® to drive the latest and next generation Pearl™ panels. The i.MX508 enables reduced system cost, longer battery life and higher performance for faster page flips and a better reading experience.
The i.MX508 is supported by a companion NXP® power management IC, MMPF0100.