SOT1548-1: LFBGA416 | NXP Semiconductors

SOT1548-1: LFBGA416


Overview

LFBGA416, plastic, low profile fine-pitch ball grid array; 416 balls; 0.5 mm pitch; 13 mm x 13 mm x 1.52 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA416 surface mount bottom LFBGA 13 x 13 x 1.52 416 plastic
Manufacture Code Reference Codes Issue Date
98ASA00207 2017-06-11
Part Description Quick access
i.MX50 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 416
i.MX50 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 416
i.MX50 32-bit MPU, ARM Cortex-A8 core, 800MHz, MAPBGA 416