Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA416: LFBGA416, plastic, low profile fine-pitch ball grid array; 416 balls; 0.5 mm pitch; 13 mm x 13 mm x 1.52 mm body
12NC: 935323331557
Details
Order
12NC: 935323331518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A8 |
Operating Frequency [Max] (MHz) | 800 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
Serial Communication | 3 x I²C, 5 x UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX507CVK8B(935323331557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 579.7 | |
MCIMX507CVK8BR2(935323331518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 579.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX507CVK8B (935323331557) | No | 3 | 260 | 40 | |||
MCIMX507CVK8BR2 (935323331518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX507CVK8B (935323331557) | 854231 | 5A992C | G168431 |
MCIMX507CVK8BR2 (935323331518) | 854231 | 5A992C | G168431 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX507CVK8B (935323331557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX507CVK8BR2 (935323331518) | ||||
MCIMX507CVK8B (935323331557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX507CVK8BR2 (935323331518) | ||||
MCIMX507CVK8B (935323331557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
Building on the market-leading i.MX508 applications processor for eReaders, the i.MX507 processor is the latest addition to Our Arm® Cortex®-A8 product portfolio. The i.MX507 combines a Cortex A8 and an integrated hardware Electronic Paper Display (EPD) controller to drive next generation low power display applications including outdoor signage and kiosks. Together with the companion NXP® power management ICs (PMIC) MC34708 and MMPF0100, customers can drive their next generation EPD designs with the i.MX507 processor.