MCIMX502EVM8B Product Information|NXP

Buy Options

MCIMX502EVM8B

Active

12NC: 935314702557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm Cortex-A8
Operating Frequency [Max] (MHz)
800
ParameterValue
L2 Cache (Max) (KB)
256
Serial Communication
3 x I²C, 5 x UART

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX502EVM8B(935314702557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX502EVM8B
(935314702557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX502EVM8B
(935314702557)
854231
5A992C
G168431

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX502EVM8B
(935314702557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX502EVM8B
(935314702557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX502

With Arm® Cortex™- A8 core and the integrated LCD controller, the i.MX502 provides the right level of performance and integration for portable applications such as DECT phones and vending machine displays. With a NEON™ DSP and a 266 MHz memory bus, the i.MX502 provides a level of performance that is not sacrificed by power consumption.

Supported by NXP® power management ICs (PMIC) MC34708 and MMPF0100, the i.MX502 supports a standy-by power of <1mW. Our proven combined solutions are available as reference designs with full software BSPs and backed by integrated technical support to offer quality solutions that get our customers to market faster.