Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.18 mm body
12NC: 935323164557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm Cortex-A8 |
Operating Frequency [Max] (MHz) | 800 |
Parameter | Value |
---|---|
L2 Cache (Max) (KB) | 256 |
Serial Communication | 3 x I²C, 5 x UART |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX502CVM8B(935323164557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX502CVM8B (935323164557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX502CVM8B (935323164557) | 854231 | 5A992C | G168431 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX502CVM8B (935323164557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX502CVM8B (935323164557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX502CVM8B (935323164557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
With Arm® Cortex™- A8 core and the integrated LCD controller, the i.MX502 provides the right level of performance and integration for portable applications such as DECT phones and vending machine displays. With a NEON™ DSP and a 266 MHz memory bus, the i.MX502 provides a level of performance that is not sacrificed by power consumption.
Supported by NXP® power management ICs (PMIC) MC34708 and MMPF0100, the i.MX502 supports a standy-by power of <1mW. Our proven combined solutions are available as reference designs with full software BSPs and backed by integrated technical support to offer quality solutions that get our customers to market faster.