Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.18 mm body
12NC: 935317293557
Details
Order
12NC: 935317293518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm11 |
Operating Frequency [Max] (MHz) | 532 |
L2 Cache (Max) (KB) | 128 |
Serial Communication | 3 x UART |
Parameter | Value |
---|---|
CAN | 1 |
Ethernet | 1 x 10/100 BaseT |
PWM [Number, bits] | 1 x 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX357DVM5B(935317293557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 | |
MCIMX357DVM5BR2(935317293518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX357DVM5B (935317293557) | No | 3 | 260 | 40 | |||
MCIMX357DVM5BR2 (935317293518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX357DVM5B (935317293557) | 854231 | 5A992C | G167044 |
MCIMX357DVM5BR2 (935317293518) | 854231 | 5A992C | G167044 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX357DVM5B (935317293557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX357DVM5BR2 (935317293518) | ||||
MCIMX357DVM5B (935317293557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX357DVM5BR2 (935317293518) | ||||
MCIMX357DVM5B (935317293557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX357DVM5BR2 (935317293518) |
Our i.MX357 processor integrates an OpenVG™1.1 hardware accelerator to deliver smooth textural visuals. The integration of the LCD controller enables high resolution and high colour display. The Camera Interface (CMOS Sensor Interface) allows for video input acceptance, taking photos, streaming video, etc. To reduce BOM costs, it is packed with connectivity options including UARTs, SPIs, Ethernet, two Controller Area Network (CAN), two USB ports with integrated PHYs, three MMC/SD/SDIO ports, PATA, CE-ATA and the ability to connect to external wireless modules via a USB or SDIO port. Support for cost-effective memory options like DDR2 and multi-level cell NAND reduces system costs and provide the design engineer great flexibility.
The i.MX357 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.