MCIMX357CVM5B Product Information|NXP

Buy Options

MCIMX357CVM5B

Active

12NC: 935324286557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm11
Operating Frequency [Max] (MHz)
532
L2 Cache (Max) (KB)
128
Serial Communication
3 x I²C, 3 x UART
ParameterValue
CAN
1
Ethernet
1 x 10/100 BaseT
PWM [Number, bits]
1 x 16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX357CVM5B(935324286557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX357CVM5B
(935324286557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX357CVM5B
(935324286557)
854231
5A992C
G167044

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX357CVM5B
(935324286557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX357CVM5B
(935324286557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about i.MX357

Our i.MX357 processor integrates an OpenVG1.1 hardware accelerator to deliver smooth textural visuals. The integration of the LCD controller enables high resolution and high colour display. The Camera Interface (CMOS Sensor Interface) allows for video input acceptance, taking photos, streaming video, etc. To reduce BOM costs, it is packed with connectivity options including UARTs, SPIs, Ethernet, two Controller Area Network (CAN), two USB ports with integrated PHYs, three MMC/SD/SDIO ports, PATA, CE-ATA and the ability to connect to external wireless modules via a USB or SDIO port. Support for cost-effective memory options like DDR2 and multi-level cell NAND reduces system costs and provide the design engineer great flexibility.

The i.MX357 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.