MCIMX356AVM5B Product Information|NXP

Buy Options

MCIMX356AVM5B

Active

12NC: 935322915557

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm11
Operating Frequency [Max] (MHz)
532
L2 Cache (Max) (KB)
128
Serial Communication
3 x I²C, 3 x UART
ParameterValue
CAN
1
Ethernet
1 x 10/100 BaseT
PWM [Number, bits]
1 x 16

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX356AVM5B(935322915557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
838.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX356AVM5B
(935322915557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX356AVM5B
(935322915557)
854231
5A992C
G167044

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX356AVM5B
(935322915557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX356AVM5B
(935322915557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX356AVM5B
(935322915557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX356

The i.MX356 provides all of the functionality required in today’s automotive market. With an Arm11™ core running at 532 MHz the i.MX356 integrates an OpenVG 1.1 vector graphics hardware accelerator. The OpenVG was integrated to deliver smooth textural visuals required in today’s automotive infotainment systems. The processor features an advanced Image Processing Unit (IPU) with updated resizing capabilities to handle wide-VGA and increased the interface to 24-bit for higher color display capabilities. To reduce BOM cost flexible connectivity options were integrated, such as 2-CAN modules, Media Local Bus (MLB), Enhanced Serial Audio Interface (ESAI), Ethernet, and two USB ports with integrated PHYs. The i.MX356 can connect too many different peripherals like Wi-Fi via SDIO or USB, Bluetooth via UART or SSI/I2S and external storage via CE-ATA or PATA. Support for lower cost memories like 3.3V SDRAM, DDR2, and multi-level cell NAND were integrated.

The i.MX356 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.