Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA400: LFBGA400, plastic, low profile fine-pitch ball grid array; 400 balls; 0.8 mm pitch; 17 mm x 17 mm x 1.18 mm body
12NC: 935310426557
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm11 |
Operating Frequency [Max] (MHz) | 400 |
L2 Cache (Max) (KB) | 128 |
Serial Communication | 3 x I²C, 3 x UART |
Parameter | Value |
---|---|
CAN | 1 |
Ethernet | 1 x 10/100 BaseT |
PWM [Number, bits] | 1 x 16 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX356AVM4B(935310426557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 838.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX356AVM4B (935310426557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX356AVM4B (935310426557) | 854231 | 5A992C | G167044 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX356AVM4B (935310426557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX356AVM4B (935310426557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The i.MX356 provides all of the functionality required in today’s automotive market. With an Arm11™ core running at 532 MHz the i.MX356 integrates an OpenVG™ 1.1 vector graphics hardware accelerator. The OpenVG was integrated to deliver smooth textural visuals required in today’s automotive infotainment systems. The processor features an advanced Image Processing Unit (IPU) with updated resizing capabilities to handle wide-VGA and increased the interface to 24-bit for higher color display capabilities. To reduce BOM cost flexible connectivity options were integrated, such as 2-CAN modules, Media Local Bus (MLB), Enhanced Serial Audio Interface (ESAI), Ethernet, and two USB ports with integrated PHYs. The i.MX356 can connect too many different peripherals like Wi-Fi via SDIO or USB, Bluetooth via UART or SSI/I2S and external storage via CE-ATA or PATA. Support for lower cost memories like 3.3V SDRAM, DDR2, and multi-level cell NAND were integrated.
The i.MX356 is supported by companion NXP® power management ICs (PMIC), MC13892 and MMPF0100.