MCIMX27VOP4A Product Information|NXP

Buy Options

MCIMX27VOP4A

NRND

12NC: 935309882557

Details

Order

Order from distributors

MCIMX27VOP4AR2

NRND

12NC: 935309882518

Details

Order

Order from distributors

Operating Features

ParameterValue
Core Type
1 x Arm9

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCIMX27VOP4A(935309882557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
642.75
MCIMX27VOP4AR2(935309882518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e1
REACH SVHC
642.75

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCIMX27VOP4A
(935309882557)
No
3
260
40
MCIMX27VOP4AR2
(935309882518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MCIMX27VOP4A
(935309882557)
854231
5A992C
G168417
MCIMX27VOP4AR2
(935309882518)
854231
5A992C
G168417

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCIMX27VOP4A
(935309882557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCIMX27VOP4AR2
(935309882518)
MCIMX27VOP4A
(935309882557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCIMX27VOP4AR2
(935309882518)
MCIMX27VOP4AR2
(935309882518)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about i.MX27

In response to the needs of design engineers tasked with pushing the performance envelope, packing in a lot of connectivity options and providing robust security in mobile device designs, NXP® presents the i.MX27 multimedia applications processor. Derived from the popular i.MX21 processor and based on the Arm926EJ-S™ core, the i.MX27 processor adds an h.264 D1 hardware codec for high-resolution video processing, an Ethernet 10/100 MAC, security, plug-and-play connectivity and more power management features. This rich feature set makes it an excellent choice for video- and voiceover- IP (V2IP) cordless and mobile phones, intelligent remote controls, point-of-sale terminals and many other wireless applications.

The i.MX27 is supported by a companion NXP power management IC (PMIC), MC13892.

$AUTOHREFLINK[1182976809023720633551:C:Important i.MX27 Errata Update:cta]