SOT1514-1: LFBGA404 | NXP Semiconductors

SOT1514-1: LFBGA404


Overview

LFBGA404, plastic, low profile fine-pitch ball grid array; 404 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.02 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA404 surface mount bottom LFBGA 17 x 17 x 1.02 404 plastic
Manufacture Code Reference Codes Issue Date
98ARE10643D T-PBGA-B404(JEDEC 2017-06-11
Part Description Quick access
LOW END I.MX27
I.MX27 REV 2.1
I.MX27 REV 2.1