Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA404: LFBGA404, plastic, low profile fine-pitch ball grid array; 404 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.02 mm body
12NC: 935312302557
Details
Order
12NC: 935312302518
Details
Order
Parameter | Value |
---|---|
Core Type | 1 x Arm9 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCIMX27LVOP4A(935312302557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 642.75 | |
MCIMX27LVOP4AR2(935312302518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 642.75 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCIMX27LVOP4A (935312302557) | No | 3 | 260 | 40 | |||
MCIMX27LVOP4AR2 (935312302518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MCIMX27LVOP4A (935312302557) | 854231 | 5A992C | G168417 |
MCIMX27LVOP4AR2 (935312302518) | 854231 | 5A992C | G168417 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCIMX27LVOP4A (935312302557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCIMX27LVOP4AR2 (935312302518) | ||||
MCIMX27LVOP4A (935312302557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCIMX27LVOP4AR2 (935312302518) | ||||
MCIMX27LVOP4A (935312302557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCIMX27LVOP4AR2 (935312302518) |
In response to the needs of design engineers tasked with pushing the performance envelope, packing in a lot of connectivity options and providing robust security in mobile device designs, NXP® presents the i.MX27L multimedia applications processor. Derived from the popular i.MX21 processor and based on the Arm926EJ-S™ core, the i.MX27L processor offers an Ethernet 10/100 MAC, security, plug-and-play connectivity and more power management features. This rich feature set makes it an excellent choice for mobile phones, intelligent remote controls, point-of-sale terminals, control devices, low to mid end PNDs and many other wireless applications.
The i.MX27L is supported by a companion NXP power management IC (PMIC), MC13892.