Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
PLCC68: PLCC68, plastic leaded chip carrier; 68 terminals; 1.27 mm pitch; 24.2 mm x 24.2 mm x 4.57 mm body
12NC: 935314607574
Details
Order
12NC: 935314607518
Details
Order
Parameter | Value |
---|---|
Package Style | PLCC |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCHC11F1VFNE4(935314607574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 4801.95 | |
MCHC11F1VFNE4R(935314607518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 4801.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCHC11F1VFNE4 (935314607574) | No | 3 | 250 | 30 | |||
MCHC11F1VFNE4R (935314607518) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MCHC11F1VFNE4 (935314607574) | 854231 |
MCHC11F1VFNE4R (935314607518) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCHC11F1VFNE4 (935314607574) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCHC11F1VFNE4R (935314607518) | ||||
MCHC11F1VFNE4 (935314607574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCHC11F1VFNE4R (935314607518) |
The MC68HC11F1 high-performance microcontroller unit (MCU) is an enhanced derivative of the M68HC11 family of microcontrollers and includes many advanced features. This MCU, with a nonmultiplexed expanded bus, is characterized by high speed and low power consumption. The fully static design allows operation at frequencies from 4 MHz to dc.