MCHC11F1VFNE3 Product Information|NXP

Buy Options

MCHC11F1VFNE3

End of Life

12NC: 935321082574

Details

Order

Operating Features

ParameterValue
Package Style
PLCC

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCHC11F1VFNE3(935321082574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
4801.95

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCHC11F1VFNE3
(935321082574)
No
3
250
30

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MCHC11F1VFNE3
(935321082574)
854231

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCHC11F1VFNE3
(935321082574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCHC11F1VFNE3
(935321082574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about 68HC11F1

The MC68HC11F1 high-performance microcontroller unit (MCU) is an enhanced derivative of the M68HC11 family of microcontrollers and includes many advanced features. This MCU, with a nonmultiplexed expanded bus, is characterized by high speed and low power consumption. The fully static design allows operation at frequencies from 4 MHz to dc.