Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QFP208: QFP208, plastic, quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 4.1 mm body
12NC: 935324121557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF5307CAI90B(935324121557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 5696.45 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF5307CAI90B (935324121557) | No | 3 | 250 | 30 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF5307CAI90B (935324121557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF5307CAI90B (935324121557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF5307CAI90B (935324121557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The MCF5307 is a high-performance (70 MIPS), cost-effective, highly integrated microprocessor designed for embedded control applications. The MCF5307 combines a ColdFire® V3; processor core with a multiply-accumulate (MAC) module, DRAM controller, direct memory access (DMA) controller, timers and parallel and serial interfaces. The time required for system design and implementation is greatly reduced by packaging common system functions on-chip and providing glueless interfaces to 8- 16- and 32-bit DRAM, SRAM, ROM and I/O devices.