MCF51MM256CLL Product Information|NXP

Buy Options

MCF51MM256CLL

Active

12NC: 935322952557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
256
RAM (kB)
32
ParameterValue
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51MM256CLL(935322952557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
685.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51MM256CLL
(935322952557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51MM256CLL
(935322952557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51MM256CLL
(935322952557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51MM256CLL
(935322952557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51MM256CLL
(935322952557)
2020-10-302020-11-30202007015INXP Standardized Tray Attributes for LQFP 14x14 Bulk Shipments

More about MCF51MM

The MCF51MM256/128 provides ultra low-power operation, USB connectivity, graphic display support and unparalleled measurement accuracy, all in a single 32-bit microcontroller (MCU), allowing designers to create more fully featured products at a lower cost. The MCF51MM256/128 is ideal for medical applications or other applications requiring a significant amount of precision analog such as instrumentation and industrial control.
The MCF51MM256/128 is part of the Flexis MCU series.