MCF51JM128VQH Product Information|NXP

Buy Options

MCF51JM128VQH

Active

12NC: 935321306557

Details

Order

Order from distributors

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
128
RAM (kB)
16
GPIO
51
ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
5.5
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51JM128VQH(935321306557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51JM128VQH
(935321306557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51JM128VQH
(935321306557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51JM128VQH
(935321306557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51JM128VQH
(935321306557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about MCF51JM

The MCF51JM family is part of the Flexis® microcontroller series, the connection point on Our Controller Continuum where 8-bit and 32-bit compatibility becomes a reality. The Flexis series of devices includes complementary families of 8-bit S08 and 32-bit V1 ColdFire® microcontrollers that have a common set of peripherals and development tools to deliver the ultimate in migration flexibility.

The 32-bit MCF51JM128 further extends the low-end of the ColdFire embedded USB controller family with up to 128 KB of flash memory, a full-speed USB 2.0 controller with host, device and on-the-go (OTG) support, an integrated CAN module and a 12-channel, 12-bit analog-to-digital converter (ADC). The ColdFire JM family also features a hardware cryptographic acceleration unit (CAU), a random number generator accelerator (RNGA) and several system protection features such as low-voltage detect and a computer operating properly (COP) module.

More