Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935314467557
Details
Order
12NC: 935314467528
Details
Order
Parameter | Value |
---|---|
Operating Frequency [Max] (MHz) | 50 |
Flash (kB) | 128 |
RAM (kB) | 16 |
GPIO | 51 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
Supply Voltage [max] (V) | 5.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF51JM128VLH(935314467557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 | |
MCF51JM128VLHR(935314467528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF51JM128VLH (935314467557) | No | 3 | 260 | 40 | |||
MCF51JM128VLHR (935314467528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF51JM128VLH (935314467557) | 854231 | 3A991A2 |
MCF51JM128VLHR (935314467528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF51JM128VLH (935314467557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF51JM128VLHR (935314467528) | ||||
MCF51JM128VLH (935314467557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF51JM128VLHR (935314467528) | ||||
MCF51JM128VLH (935314467557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MCF51JM128VLHR (935314467528) |
The MCF51JM family is part of the Flexis® microcontroller series, the connection point on Our Controller Continuum where 8-bit and 32-bit compatibility becomes a reality. The Flexis series of devices includes complementary families of 8-bit S08 and 32-bit V1 ColdFire® microcontrollers that have a common set of peripherals and development tools to deliver the ultimate in migration flexibility.
The 32-bit MCF51JM128 further extends the low-end of the ColdFire embedded USB controller family with up to 128 KB of flash memory, a full-speed USB 2.0 controller with host, device and on-the-go (OTG) support, an integrated CAN module and a 12-channel, 12-bit analog-to-digital converter (ADC). The ColdFire JM family also features a hardware cryptographic acceleration unit (CAU), a random number generator accelerator (RNGA) and several system protection features such as low-voltage detect and a computer operating properly (COP) module.