MCF51AG128CQH Product Information|NXP

Buy Options

MCF51AG128CQH

Active

12NC: 935310273557

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
128
RAM (kB)
16
Operating Frequency [Max] (MHz)
50
Supply Voltage [max] (V)
5.5
ParameterValue
Supply Voltage [min] (V)
2.7
GPIO
53
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF51AG128CQH(935310273557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
911.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF51AG128CQH
(935310273557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF51AG128CQH
(935310273557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF51AG128CQH
(935310273557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF51AG128CQH
(935310273557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF51AG128CQH
(935310273557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF51AG

The MCF51AG family expands Our 32-bit ColdFire® microcontroller portfolio by offering products with direct memory access (DMA) and iEvent modules to handle data transaction and interrupt management, off-loading CPU overhead and increasing overall performance. The device family targets smart appliance and industrial applications with a peripheral set aligned to the needs of its advanced three-phase motor control to improve the overall energy efficiency of the application. Also included is functionality for system safety and integrity, such as an advanced independently clocked COP, external watchdog monitor and a cyclic redundancy check (CRC) engine providing failure protection and memory content validation for applications covered by IEC regulations.