Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935314225557
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
RAM (kB) | 16 |
Operating Frequency [Max] (MHz) | 50 |
Supply Voltage [max] (V) | 5.5 |
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 2.7 |
GPIO | 53 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MCF51AG128CLH(935314225557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MCF51AG128CLH (935314225557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MCF51AG128CLH (935314225557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MCF51AG128CLH (935314225557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MCF51AG128CLH (935314225557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MCF51AG128CLH (935314225557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The MCF51AG family expands Our 32-bit ColdFire® microcontroller portfolio by offering products with direct memory access (DMA) and iEvent modules to handle data transaction and interrupt management, off-loading CPU overhead and increasing overall performance. The device family targets smart appliance and industrial applications with a peripheral set aligned to the needs of its advanced three-phase motor control to improve the overall energy efficiency of the application. Also included is functionality for system safety and integrity, such as an advanced independently clocked COP, external watchdog monitor and a cyclic redundancy check (CRC) engine providing failure protection and memory content validation for applications covered by IEC regulations.