MC9RS08KB8CTG Product Information|NXP

Buy Options

MC9RS08KB8CTG

End of Life

12NC: 935317131574

Details

Order

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
1 x RS08
Operating Frequency [Max] (MHz)
20
Flash (kB)
8
RAM (kB)
0.254
Serial Communication
1 x I²C
GPIO
14
Supply Voltage [min] (V)
1.8
Supply Voltage [max] (V)
5.5
ParameterValue
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
I2C
1
Peripheral Type
I²C
Core Type
RS08
Internal Memory Supported
FLASH, RAM
Package Style
TSSOP
Memory
INTEGRATED FLASH
Core Type
8-bit has child S08, RS08, HC08, HCS08
Peripheral Type
I²C

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC9RS08KB8CTG(935317131574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
62.2

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC9RS08KB8CTG
(935317131574)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC9RS08KB8CTG
(935317131574)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC9RS08KB8CTG
(935317131574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC9RS08KB8CTG
(935317131574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC9RS08KB8CTG
(935317131574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about RS08KB

Our RS08KB 8-bit microcontroller (MCU) family features an integrated peripheral set that includes a highly efficient core to support interrupt capability, helping to improve system performance and save additional components costs. The RS08KB family eases migration by offering multiple package and flash size options, along with pin compatibility with other 5-volt families and the CodeWarrior® development tool to support other all 8-bit families.