Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO8: SO8, plastic, small outline package; 8 terminals; 1.27 mm pitch; 3.9 mm x 4.9 mm x 1.5 mm body
12NC: 935315339574
Details
Order
12NC: 935315339518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | 1 x RS08 |
Operating Frequency [Max] (MHz) | 20 |
Flash (kB) | 2 |
RAM (kB) | 0.126 |
Serial Communication | 1 x I²C |
GPIO | 6 |
Supply Voltage [min] (V) | 1.8 |
Supply Voltage [max] (V) | 5.5 |
Parameter | Value |
---|---|
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
I2C | 1 |
Peripheral Type | I²C |
Core Type | RS08 |
Internal Memory Supported | FLASH, RAM |
Package Style | SO |
Memory | INTEGRATED FLASH |
Core Type | 8-bit has child S08, RS08, HC08, HCS08 |
Peripheral Type | I²C |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC9RS08KB2CSC(935315339574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 | |
MC9RS08KB2CSCR(935315339518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 74.15 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC9RS08KB2CSC (935315339574) | No | 3 | 260 | 40 | |||
MC9RS08KB2CSCR (935315339518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC9RS08KB2CSC (935315339574) | 854231 | EAR99 |
MC9RS08KB2CSCR (935315339518) | 854231 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC9RS08KB2CSC (935315339574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC9RS08KB2CSCR (935315339518) | ||||
MC9RS08KB2CSC (935315339574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC9RS08KB2CSCR (935315339518) |
Our RS08KB 8-bit microcontroller (MCU) family features an integrated peripheral set that includes a highly efficient core to support interrupt capability, helping to improve system performance and save additional components costs. The RS08KB family eases migration by offering multiple package and flash size options, along with pin compatibility with other 5-volt families and the CodeWarrior® development tool to support other all 8-bit families.