MC68332ACEH25 Product Information|NXP

Buy Options

MC68332ACEH25

NRND

12NC: 935320976557

Details

Order

Order from distributors

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
32BIT MCU,2KRAM,TPU,QSM
ParameterValue
Number of pins
132
Package Style
QFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC68332ACEH25(935320976557)
Yes
Yes
Certificate Of Analysis (CoA)
No
G
e3
REACH SVHC
4724.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC68332ACEH25
(935320976557)
No
3
245
30

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC68332ACEH25
(935320976557)
854231
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC68332ACEH25
(935320976557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC68332ACEH25
(935320976557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC68332ACEH25
(935320976557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC68332

The MC68332 ia s highly-integrated 32 bit microcontroller that combines high-performance data manipulation capabilities with powerful peripheral subsystems.This MCU is built up from standard modules that interface through a common intermodule bus (IMB).

The MCU incorporates a 32 bit CPU (CPU32), a system integration module (SIM), a time processing unit (TPU), a queued serial module (QSM) and a 2 Kbyte static RAM module with TPU emulation capability (TPURAM).