MC56F8323MFBE Product Information|NXP

Buy Options

MC56F8323MFBE

NRND

12NC: 935313457557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC56F8323MFBE(935313457557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F8323MFBE
(935313457557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F8323MFBE
(935313457557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F8323MFBE
(935313457557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F8323MFBE
(935313457557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about 56F832X_812X

The 56F832X/812X, a member of the 56800E core-based family of digital signal controllers (DSCs), combines the processing power of a DSP and the functionality of a microcontroller. Inside a compact 48 or 64-pin LQFP, the device features: up to 60 MIPS performance (at 60 MHz) along with 32 KB of on-chip Flash memory and a comprehensive set of peripherals. It extends the capabilities of the 56F8322/8122 by adding additional analog-to-digital converter (ADC) inputs and timer input/output pins, among other enhancements.