MC56F82316VLF Product Information|NXP

Buy Options

Operating Features

ParameterValue
Flash (kB)
16
RAM (kB)
4
Operating Frequency [Max] (MHz)
50
I2C
1
SPI
1
ParameterValue
GPIO
39
Total DMA Channels
4
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
2.7 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC56F82316VLF(935314921557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC56F82316VLF
(935314921557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC56F82316VLF
(935314921557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC56F82316VLF
(935314921557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC56F82316VLF
(935314921557)
2021-04-082021-04-09202103018IMC56F82xxx Chip Errata Rev Dec 2020 Update
MC56F82316VLF
(935314921557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC56F82316VLF
(935314921557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC56F82xxx

The MC56F82xxx DSP MCU family offers outstanding power consumption at runtime with exceptional performance, precision, and control.

  • Targets high-efficiency digital power conversion (MC56F827xx) and advanced motor control (MC56F826xx) applications
  • Delivers half the power with twice the performance for energy-efficient applications
  • Reduces costs through higher switching frequencies
  • Increases system safety by restricting user code from accessing key memory locations and peripherals reserved for supervisor access
  • Enables compact PCB design for space-constrained applications while still providing the precision and control needed