Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Development Board for MC56F81xxx Digital Signal Controllers
12NC: 935400969598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
MC56F81000-EVK(935400969598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
MC56F81000-EVK (935400969598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
MC56F81000-EVK (935400969598) | 847150 |
The MC56F81000-EVK is an ultra-low-cost development platform for digital signal controller MC56F81xxx MCU.
The kit is form-factor compatible with the Arduino™ R3 pin layout and features ROM bootloader supporting SCI and LPIIC. The MC56F81000-EVK features onboard OpenSDA circuit enabling debugging and programming with CodeWarrior.
Peripherals enable rapid prototyping, including a 6-axis digital accelerometer and magnetometer to create full eCompass capabilities, 6 buffered LEDs including PWM signals, 4 user LEDs, 4 user push_buttons for direct interaction, two OPAMP external feedback circuits, an SPI interfaced Flash memory and a USB to UART bridge circuit.