LPC5534JBD64 Product Information|NXP

Features


Arm Cortex-M33-based Microcontroller with 8KB Cache

Package


HTQFP64: HTQFP64, thermal enhanced thin quad flat package; 64 terminals, 0.5 mm pitch, 10 mm x 10 mm x 1 mm body; exposed die pad

Buy Options

LPC5534JBD64E

Active

12NC: 935385032551

Details

LPC5534JBD64K

Active

12NC: 935385032557

Details

LPC5534JBD64MP

Active

12NC: 935385032528

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
128
GPIO
39
Serial Communication
8 x I²C, 8 x SPI, 8 x UART
ParameterValue
FlexComm (UART/I2C/SPI/I2S)
8
Security
CRP
ADC [Number, bits]
4 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5534JBD64E(935385032551)
Yes
Yes
Yes
DREACH SVHC
267.9920100424067
LPC5534JBD64K(935385032557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
267.9920100424067
LPC5534JBD64MP(935385032528)
Yes
Yes
Yes
DREACH SVHC
267.9920100424067

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5534JBD64E
(935385032551)
No
3
3
240
260
LPC5534JBD64K
(935385032557)
No
3
3
240
260
LPC5534JBD64MP
(935385032528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5534JBD64E
(935385032551)
854231
3A991A2
LPC5534JBD64K
(935385032557)
854231
3A991A2
LPC5534JBD64MP
(935385032528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5534JBD64K
(935385032557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC553x

The LPC553x/S3x MCU family further expands the general purpose Cortex-M33-based MCU series, offering significant performance enhancement, all on-chip RAM with Parity or ECC, renewed security features and precision analog additions, leveraging the cost-effective 40-nm NVM process technology.

The LPC553x/S3x family includes a proprietary DSP accelerator offering 10x clock cycle reduction, bringing significant signal processing efficiency gains.