LPC5534JBD100 Product Information|NXP

Features


Arm Cortex-M33-based Microcontroller with 8KB Cache

Package


HLQFP100: HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.50 mm pitch; 14 mm x 14 mm x 1.4 mm body

Buy Options

LPC5534JBD100E

Active

12NC: 935385094551

Details

LPC5534JBD100K

Active

12NC: 935385094557

Details

LPC5534JBD100MP

Active

12NC: 935385094528

Details

LPC5534JBD100Y

No Longer Manufactured

12NC: 935385094518

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
128
GPIO
66
Serial Communication
8 x I²C, 8 x SPI, 8 x UART
ParameterValue
FlexComm (UART/I2C/SPI/I2S)
8
Security
CRP
ADC [Number, bits]
4 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5534JBD100E(935385094551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
648.1228087424066
LPC5534JBD100K(935385094557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
648.1228087424066
LPC5534JBD100MP(935385094528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
648.1228087424066
LPC5534JBD100Y(935385094518)
Yes
Yes
Yes
DREACH SVHC
0.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5534JBD100E
(935385094551)
No
3
3
240
260
LPC5534JBD100K
(935385094557)
No
3
3
240
260
LPC5534JBD100MP
(935385094528)
No
3
3
240
260
LPC5534JBD100Y
(935385094518)
No
-
-
-
-

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5534JBD100E
(935385094551)
854231
3A991A2
LPC5534JBD100K
(935385094557)
854231
3A991A2
LPC5534JBD100MP
(935385094528)
854231
3A991A2
LPC5534JBD100Y
(935385094518)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
LPC5534JBD100E
(935385094551)
2022-06-012022-09-05202205023IStandardize the LQFP 14x14x1.4 tray and the 5+1 Tray Dry-Pack Packing Method
LPC5534JBD100K
(935385094557)
LPC5534JBD100K
(935385094557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about LPC553x

The LPC553x/S3x MCU family further expands the general purpose Cortex-M33-based MCU series, offering significant performance enhancement, all on-chip RAM with Parity or ECC, renewed security features and precision analog additions, leveraging the cost-effective 40-nm NVM process technology.

The LPC553x/S3x family includes a proprietary DSP accelerator offering 10x clock cycle reduction, bringing significant signal processing efficiency gains.