LPC5536JHI48 Product Information|NXP

Buy Options

LPC5536JHI48/00E

Active

12NC: 935435978551

Details

LPC5536JHI48/00K

Active

12NC: 935435978557

Details

LPC5536JHI48/00MP

Active

12NC: 935435978528

Details

LPC5536JHI48E

No Longer Manufactured

12NC: 935427656551

Details

LPC5536JHI48K

No Longer Manufactured

12NC: 935427656557

Details

LPC5536JHI48MP

No Longer Manufactured

12NC: 935427656528

Details

Operating Features

ParameterValue
Core Type
Arm Cortex-M33
Operating Frequency [Max] (MHz)
150
Flash (kB)
256
GPIO
32
Serial Communication
8 x I²C, 8 x SPI, 8 x UART
ParameterValue
FlexComm (UART/I2C/SPI/I2S)
8
Security
CRP
ADC [Number, bits]
4 x 16
Ambient Operating Temperature (Min to Max) (℃)
-40 to 105
Supply Voltage [Min to Max] (V)
1.8 to 3.6

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
LPC5536JHI48/00E(935435978551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.6657523813684
LPC5536JHI48/00K(935435978557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.6657523813684
LPC5536JHI48/00MP(935435978528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.6657523813684
LPC5536JHI48E(935427656551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1.0
LPC5536JHI48K(935427656557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.6657523813684
LPC5536JHI48MP(935427656528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
133.6657523813684

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
LPC5536JHI48/00E
(935435978551)
No
3
3
240
260
LPC5536JHI48/00K
(935435978557)
No
3
3
240
260
LPC5536JHI48/00MP
(935435978528)
No
3
3
240
260
LPC5536JHI48E
(935427656551)
No
3
3
240
260
LPC5536JHI48K
(935427656557)
No
3
3
240
260
LPC5536JHI48MP
(935427656528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
LPC5536JHI48/00E
(935435978551)
854231
3A991A2
LPC5536JHI48/00K
(935435978557)
854231
3A991A2
LPC5536JHI48/00MP
(935435978528)
854231
3A991A2
LPC5536JHI48E
(935427656551)
854231
3A991A2
LPC5536JHI48K
(935427656557)
854231
3A991A2
LPC5536JHI48MP
(935427656528)
854231
3A991A2

More about LPC553x

The LPC553x/S3x MCU family further expands the general purpose Cortex-M33-based MCU series, offering significant performance enhancement, all on-chip RAM with Parity or ECC, renewed security features and precision analog additions, leveraging the cost-effective 40-nm NVM process technology.

The LPC553x/S3x family includes a proprietary DSP accelerator offering 10x clock cycle reduction, bringing significant signal processing efficiency gains.