Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; 7 mm x 7 mm x 0.85 mm body
12NC: 935427657551
Details
Quantity
Unit Pricing
1 - 25 | $4.34 |
26 - 99 | $4.01 |
100+ | $3.67 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935427657557
Details
Order
12NC: 935427657528
Details
Order
Parameter | Value |
---|---|
Core Type | Arm Cortex-M33 |
Operating Frequency [Max] (MHz) | 150 |
Flash (kB) | 256 |
GPIO | 32 |
Serial Communication | 8 x I²C, 8 x SPI, 8 x UART |
Parameter | Value |
---|---|
FlexComm (UART/I2C/SPI/I2S) | 8 |
Security | AES-D, CRC, RNG, SB, UUID |
ADC [Number, bits] | 4 x 16 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
Supply Voltage [Min to Max] (V) | 1.8 to 3.6 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
LPC55S36JHI48E(935427657551) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 136.756344775968 | |
LPC55S36JHI48K(935427657557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 136.756344775968 | |
LPC55S36JHI48MP(935427657528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 136.756344775968 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
LPC55S36JHI48E (935427657551) | No | 3 | 3 | 240 | 260 |
LPC55S36JHI48K (935427657557) | No | 3 | 3 | 240 | 260 |
LPC55S36JHI48MP (935427657528) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
LPC55S36JHI48E (935427657551) | 854231 | 5A992C |
LPC55S36JHI48K (935427657557) | 854231 | 5A992C |
LPC55S36JHI48MP (935427657528) | 854231 | 5A992C |
The LPC553x/S3x MCU family further expands the general purpose Cortex-M33-based MCU series, offering significant performance enhancement, all on-chip RAM with Parity or ECC, renewed security features and precision analog additions, leveraging the cost-effective 40-nm NVM process technology.
The LPC553x/S3x family includes a proprietary DSP accelerator offering 10x clock cycle reduction, bringing significant signal processing efficiency gains.