SOT1570-5: HLQFP100 | NXP Semiconductors

SOT1570-5: HLQFP100


Overview

HLQFP100, plastic, thermal enhanced low profile quad flat package; 100 terminals; 0.50 mm pitch; 14 mm x 14 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP100 surface mount quad HLQFP 14 x 14 x 1.4 plastic
Manufacture Code Reference Codes Issue Date
98ASA01602D 2021-12-14
Part Description Quick access
Arm Cortex-M33-based Microcontroller with 8KB Cache
Arm Cortex-M33-based Microcontroller with 8KB Cache
Arm Cortex-M33-based Microcontroller with 8KB Cache